SOT1746-4: HSOP32


Overview

HSOP32, plastic, thermal enhanced small outline package; 32 terminals; 0.65 mm pitch; 4.6 mm x 7 mm exposed pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HSOP32 surface mount double HSOP 7.5 x 11 x 2.33 32 plastic
Manufacture Code Reference Codes Issue Date
98ASA00894D 2018-03-08
Part Description Quick access
High-Side Switch, 12V, Quad 17mOhms, SOIC 32
High-Side Switch, 24V, Dual 50mOhms, SOICEP 32
High-Side Switch, 32V, Penta 17mOhm, SOICEP 32
High-Side Switch, 12V, Dual 8mOhms + Dual 21mOhms SOICEP 32
High-Side Switch, 12V, Penta 40mOhms, SOIC 32
High-Side Switch, 24V, Dual 22mOhms, SOICW-EP 32