NXP Rapid IoT Prototyping Kit

Overview

Features

NXP Rapid IoT Prototyping Kit

NXP Rapid IoT Prototyping Kit

The new NXP Rapid IoT prototyping kit: easy as 1-2-3

The new NXP Rapid IoT prototyping kit: easy as 1-2-3 thumbnail

Mobile application view of the NXP Rapid IoT Studio online IDE.

Mobile application view of the NXP Rapid IoT Studio online IDE.

NXP Rapid IoT Block Diagram

NXP Rapid IoT Block Diagram

The new Rapid IoT prototyping kit from NXP

The new Rapid IoT prototyping kit from NXP thumbnail

Introducing the Rapid IoT Prototyping Kit at Embedded World 2018

Introducing the Rapid IoT Prototyping Kit at Embedded World 2018  thumbnail

Kit Contains

Supported Devices

  • A1006: Secure Authenticator IC - Embedded Security Platform
  • NX3P191UK: Logic controlled high-side power switch
  • NX5P3290UK: USB PD and type C current-limited power switch
  • PCF2123: SPI Real-time clock/calendar
  • KW41Z: Kinetis® KW41Z-2.4 GHz Dual Mode: Bluetooth® Low Energy and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core
  • FXOS8700CQ: Digital Motion Sensor - 3D Accelerometer (±2g/±4g/±8g) + 3D Magnetometer
  • FXAS21002C: 3-Axis Digital Gyroscope
  • MPL3115A2: 20 to 110 kPa, Absolute Digital Pressure Sensor
  • MC34671: 600 mA Single-cell Li-Ion/Li-Polymer Battery Charger
  • NX3L2267: Low-ohmic dual single-pole double-throw analog switch
  • NT3H2111_2211: NTAG® I2C plus: NFC Forum Type 2 Tag with I2C interface for home and consumer applications
  • K64_120: Kinetis® K64-120 MHz, 256KB SRAM Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
  • NTAG213F_216F: NTAG®213F, NTAG216F: NFC Forum Type 2 Tag compliant IC with 144/888 bytes user memory and field detection for Pairing

What's New

NXP Rapid IoT and Hackster Prototyping Contest
Connect

NXP Rapid IoT and Hackster Prototyping Contest

NXP wants to know what type of IoT end node design you can create using the new Rapid IoT prototyping kit and in return, win a cool prize!

Rapid IoT Solutions Center Img
Support

IoT Solutions Center

Click here to visit the Rapid IoT community page; get technical support, collaborate with other developers, and accelerate the prototyping process.