SOT795-1: BGA456


Overview

plastic ball grid array package; 456 balls
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA456 surface mount bottom BGA 27 x 27 x 2.25 456 plastic
Manufacture Code Reference Codes Issue Date
SOT795 MS-034(JEDEC);144E(IEC 2008-06-09
Part Description Quick access
Connected media processor
Connected media processor
Connected media processor
Connected media processor