Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT618-1 | HVQFN40 | surface mount | quad | HVQFN | 6 x 6 x 0.85 | 40 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT618 | MO-220(JEDEC | 2022-11-22 |
Part | Description | Quick access |
---|---|---|
PTN3355BS | Low power DisplayPort to VGA adapter with integrated 1 : 2 VGA switch | View parametrics |
JN5189THN | View parametrics | |
TDA18219HN | Silicon tuner for terrestrial and cable digital TV reception | View parametrics |
K32W041 | High Performance and Ultra-Low-Power MCU for Zigbee®,Thread, and Bluetooth LE 5.0 | View parametrics |
QN9090THN | View parametrics | |
TDA8295HN | Digital global standard low IF demodulator for analog TV and FM radio | View parametrics |
TDA8296HN | Digital global standard low IF demodulator for analog TV and FM radio | View parametrics |
TDA18212HN | Silicon Tuner for terrestrial and cable digital TV reception | View parametrics |
PN7160A1HN | NFC Plug and Play Controller with Integrated Firmware and NCI Interface | View parametrics |
PN7150B0HN | High performance NFC controller, supporting all NFC Forum modes, with integrated firmware and NCI interface. | View parametrics |
PN7161A1HN | NFC Plug and Play Controller with Integrated Firmware and NCI Interface | View parametrics |
JN5188HN | View parametrics | |
JN5189HN | View parametrics | |
K32W041AM | High Performance and Ultra-Low-Power MCU for Zigbee®,Thread, and Bluetooth LE 5.0 with Built-in NFC option | View parametrics |
PN5321A3HN | NFC integrated solution | View parametrics |
JN5188THN | View parametrics | |
PN5180A0HN | High-performance multi-protocol full NFC Forum-compliant frontend | View parametrics |
K32W041A | High Performance and Ultra-Low-Power MCU for Zigbee®,Thread, and Bluetooth LE 5.0 | View parametrics |
PN7160B1HN | NFC Plug and Play Controller with Integrated Firmware and NCI Interface | View parametrics |
QN9030HN | View parametrics | |
TDA18273HN | Hybrid silicon tuner for terrestrial and cable TV reception | View parametrics |
TDA18272HN | Hybrid (analog and digital) Silicon Tuner for terrestrial and cable TV reception | View parametrics |
QN9090HN | View parametrics | |
K32W061 | High Performance and Ultra-Low-Power MCU for Zigbee®,Thread, and Bluetooth LE 5.0 with Built-in NFC option | View parametrics |
QN9030THN | View parametrics | |
PN7161B1HN | EMV L1 Compliant NFC Controller with NCI Interface Supporting EMV and NFC Forum Applications | View parametrics |