SOT363: TSSOP6


Overview

plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSSOP6 surface mount double TSSOP 2 x 1.25 x 0.95 6 plastic
Manufacture Code Reference Codes Issue Date
SOT363 SC-88(EIAJ) 2006-03-16
Part Description Quick access
1 GHz wideband low-noise amplifier with bypass
Low-ohmic single-pole double-throw analog switch
1 GHz wideband low-noise amplifier
MMIC wideband amplifier
MMIC wideband amplifier
MMIC wideband amplifier
1 GHz wideband low-noise amplifier
MMIC wideband amplifier
1 GHz wideband low-noise amplifier with bypass
MMIC wideband amplifier
MMIC wideband amplifier
Low-ohmic single-pole double-throw analog switch
MMIC wideband amplifier
MMIC variable gain amplifier
Low-ohmic single-pole double-throw analog switch
MMIC wideband amplifier
Dual supply translating transceiver; auto direction sensing; 3-state
MMIC wideband amplifier
MMIC wideband amplifier
MMIC wideband amplifier
 Dual supply translating transceiver; open drain; auto direction sensing
MMIC wideband amplifier
MMIC mixer
MMIC wideband amplifier
MMIC wideband amplifier
MMIC wideband amplifier
MMIC wideband amplifier
MMIC wideband amplifier
MMIC wideband amplifier
900 MHz high linear low noise amplifier
Dual supply translating transceiver; auto direction sensing; 3-state
MMIC wideband amplifier
1900 MHz high linear low noise amplifier
1 GHz wideband low-noise amplifier with bypass
1 GHz wideband low-noise amplifier with bypass
MMIC wideband amplifier
MMIC wideband amplifier
MMIC wideband amplifier
MMIC wideband amplifier
MMIC wideband amplifier
1 GHz wideband low-noise amplifier
MMIC wideband amplifier
MMIC wideband amplifier
MMIC wideband amplifier
MMIC wideband amplifier
MMIC wideband amplifier