SC16IS850LIPW
|
Single UART with I2C-bus/SPI interface, 128 bytes of transmit and receive FIFOs, IrDA SIR built-in support |
View parametrics
|
PCA8575PW
|
Remote 16-bit I/O expander for I2C-bus with interrupt |
View parametrics
|
PCA9548APW
|
8-channel I2C-bus switch with reset |
View parametrics
|
PCAL9555APW
|
Low-voltage 16-bit I2C-bus GPIO with Agile I/O, interrupt and weak pull-up |
View parametrics
|
PCA9539RPW
|
16-bit I2C-bus and SMBus low power I/O port with interrupt and reset |
View parametrics
|
PCA9624PW
|
I2C 40 V Voltage Source LED Controller |
View parametrics
|
PCA9549PW
|
Octal bus switch with individually I2C-bus controlled enables |
View parametrics
|
LPC804M111JDH24
|
Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores |
View parametrics
|
PCA9547PW
|
8-channel I2C-bus multiplexer with reset |
View parametrics
|
PCU9654PW
|
8-bit UFm 5 MHz I2C-bus 100 mA 40 V LED driver |
View parametrics
|
PCA9555APW
|
Low-voltage 16-bit I2C-bus I/O port with interrupt and weak pull-up |
View parametrics
|
PCA9552PW
|
I2C 5 V Voltage Source LED Blinker |
View parametrics
|
PCA9848PW
|
8-channel ultra-low voltage, Fm+ I2C-bus switch with reset |
View parametrics
|
PCAL6416APW
|
Low-voltage translating 16-bit I2C-bus/SMBus I/O expander |
View parametrics
|
GTL2010PW
|
10-bit bidirectional low voltage translator |
View parametrics
|
SC16IS760IPW
|
Single UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support |
View parametrics
|
NVT2010PW
|
Bidirectional voltage-level translator for open-drain and push-pull applications |
View parametrics
|
PCAL9535APW
|
Low-voltage 16-bit I2C-bus I/O port with interrupt and Agile I/O |
View parametrics
|
PCA9675PW
|
Remote 16-bit I/O expander for Fm+ I2C-bus with interrupt |
View parametrics
|
PCA9847PW
|
8-channel ultra-low voltage, Fm+ I2C-bus multiplexer with reset |
View parametrics
|
GTL2018PW
|
8-bit LVTTL to GTL transceiver |
View parametrics
|
PCAL9539APW
|
Low-voltage 16-bit I2C-bus and SMBus low power I/O port with interrupt and reset |
View parametrics
|
PCA9671PW
|
Remote 16-bit I/O expander for Fm+ I2C-bus with reset |
View parametrics
|
PCA9673PW
|
Remote 16-bit I/O expander for Fm+ I2C-bus with interrupt and reset |
View parametrics
|
SA639DH
|
Low voltage mixer FM IF system with filter amplifier and data switch |
View parametrics
|
PCA6416APW
|
Low-voltage translating 16-bit I2C-bus/SMBus I/O expander |
View parametrics
|
PCA9535APW
|
Low-voltage 16-bit I2C-bus I/O port with interrupt |
View parametrics
|
PCA9535CPW
|
16-bit I2C-bus and SMBus, low power I/O port with interrupt |
View parametrics
|
PCA9539PW
|
16-bit I2C-bus and SMBus low power I/O port with interrupt and reset |
View parametrics
|
PCA9701PW
|
18 V tolerant SPI 16-bit/8-bit GPI with INT |
View parametrics
|
PCA9532PW
|
I2C 5 V Voltage Source LED Blinker |
View parametrics
|
LPC804M101JDH24
|
Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores |
View parametrics
|
PCA9539APW
|
Low voltage 16-bit I2C-bus I/O port with interrupt and reset |
View parametrics
|
PCA9703PW
|
18 V tolerant SPI 16-bit GPI with maskable INT |
View parametrics
|
PCA9535PW
|
16-bit I2C-bus and SMBus, low power I/O port with interrupt |
View parametrics
|
PCA9555PW
|
16-bit I2C-bus and SMBus I/O port with interrupt |
View parametrics
|
PCA9575PW1
|
16-bit I2C-bus and SMBus, level translating, low voltage GPIO with reset and interrupt |
View parametrics
|