SOT23: TO-236AB


Overview

plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TO-236AB surface mount double SOT 2.9 x 1.3 x 1 3 plastic
Manufacture Code Reference Codes Issue Date
SOT23 TO-236AB(JEDEC) 2006-03-16
Part Description Quick access
Silicon temperature sensors
NPN 5 GHz wideband transistor
PNP 5 GHz wideband transistor