Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT188-2 | PLCC68 | surface mount | quad | PLCC | 24.18 x 24.18 x 3.81 | 68 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT188 | EDR-7319(EIAJ);MS-018(JEDEC);112E10(IEC | 2001-11-14 |
Part | Description | Quick access |
---|---|---|
P87C552SBAA | 80C51 8-bit microcontroller | View parametrics |
SC16C654BIA68 | 5 V, 3.3 V and 2.5 V quad UART, 5 Mbit/s (max.), with 64-byte FIFOs and infrared (IrDA) encoder/decoder | View parametrics |
SC16C754BIA68 | 5 V, 3.3 V and 2.5 V quad UART, 5 Mbit/s (max.) with 64-byte FIFOs | View parametrics |
PXAS37KBA | XA 16-bit microcontroller family | View parametrics |
P87C554SBAA | 80C51 8-bit microcontroller | View parametrics |
P80C552IBA | Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM | View parametrics |
PXAS30KFA | XA 16-bit microcontroller family | View parametrics |
P80C562EBA | 8-bit microcontroller | View parametrics |
SC28L194A1A | Quad UART for 3.3 V and 5 V supply voltage | View parametrics |
P80C552EFA | Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM | View parametrics |
P80C552EBA | Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM | View parametrics |
PXAS30KBA | XA 16-bit microcontroller family | View parametrics |
P80C552IFA | Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM | View parametrics |
P87C554SFAA | 80C51 8-bit microcontroller | View parametrics |
P83C552EFA | Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM | View parametrics |
SC16C554DBIA68 | 5 V, 3.3 V and 2.5 V quad UART, 5 Mbit/s (max.) with 16-byte FIFOs | View parametrics |
P87C552SFAA | 80C51 8-bit microcontroller | View parametrics |
P80C592FFA | 8-bit microcontroller with on-chip CAN | View parametrics |