SOT1747-2: HSOP54


Overview

HSOP54, plastic, heatsink small outline package; W/B, tooth gap design, 54 terminals; 0.65 mm pitch; 4.6 mm x 10.4 mm exposed pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HSOP54 surface mount double HSOP 7.5 x 17.9 x 2.34 54 plastic
Manufacture Code Reference Codes Issue Date
98ASA00367D 2021-01-06
Part Description Quick access
High-Side Switch, 32V, Triple 7mOhms + Dual 17mOhms, SOICEP 54
High-Side Switch, 12V, Triple 7mOhm + Dual 17mOhm, SOICEP 54, Rail
High-Side Switch, 32V, Triple 7mOhms + Dual 17mOhms, SOICEP 54
High-Side Switch, 12V, Triple 7mOhm + Dual 17mOhm, SOICEP 54, Rail