Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1746-2 | HSOP32 | surface mount | double | HSOP | 11 x 7.5 x 2.3 | 32 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA00368D | 2021-01-05 |
Part | Description | Quick access |
---|---|---|
MC07XS3200EK | High-Side Switch, 12V, Dual 7mOhms, SOICEP 32 | View parametrics |
MC08XS6421DEK | High-Side Switch, 12V, Dual 8mOhms + Dual 21mOhms SOICEP 32, Rail | View parametrics |
MC17XS6400DEK | High-Side Switch, 12V, Quad 17mOhms, SOIC 32 | View parametrics |
MC17XSG500DEK | High-Side Switch, 32V, Penta 17mOhms, SOICEP 32 | View parametrics |
MC08XS6421BEK | High-Side Switch, 12V, Dual 8mOhms + Dual 21mOhms SOICEP 32 | View parametrics |
MC22XS4200DEK | High-Side Switch, 24V, Dual 22mOhms, SOICW-EP 32 | View parametrics |
MC40XS6500BEK | High-Side Switch, 12V, Penta 40mOhms, SOIC 32 | View parametrics |
MC17XS6500BEK | High-Side Switch, 12V, Penta 17mOhms, SOICEP 32 | View parametrics |
MC40XS6500DEK | View parametrics | |
MC17XS6500EEK | High-Side Switch, 12V, Penta 17mOhm, SOICEP 32, Rail | View parametrics |
MC50XS4200DEK | High-Side Switch, 24V, Dual 50mOhms, SOICEP 32 | View parametrics |
MC10XS3425EK | High-Side Switch, 12V, Dual 10mOhms + Dual 25mOhms, SOICEP 32 | View parametrics |