SOT1595-1: HVQFN32


Overview

HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN32 surface mount quad HVQFN 5 x 5 x 0.9 32 plastic
Manufacture Code Reference Codes Issue Date
98ASA00702 2017-06-11
Part Description Quick access
Switch-Mode Power Supply, DDR, 2-channel , 1.0 MHz, 3/5A, QFN 26
Switch-Mode Power Supply, Fully Integrated, 2-channel, 5.0 A 1.0 MHz, QFN 26