Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1591-1 | HVQFN16 | surface mount | quad | HVQFN | 3 x 3 x 1 | 16 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ARL10566D | H-PQFP-N16(JEDEC | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
MPC17C724EP | H-Bridge, Dual, Low Voltage, Stepper & DC Brushed Motor Driver, 2.7-5.5V, 0.8A, 200kHz, QFN 16 | View parametrics |