SOT1510-2: HLQFP64


Overview

HLQFP64, plastic, thermal enhanced low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP64 surface mount quad HLQFP 10 x 10 x 1.4 64 plastic
Manufacture Code Reference Codes Issue Date
98ASA10763D MS-026 BCD(JEDEC) 2018-06-29
Part Description Quick access
MagniV 16-bit MCU, S12Z core, 128KB Flash, 50MHz, -40/+150degC, Automotive Qualified, QFP 64
MagniV 16-bit MCU, S12Z core, 32KB Flash, 50MHz, -40/+125degC, Automotive Grade, LQFP 64
Battery Cell Controller, Premium, 8 Channels, TPL, LQFP64
Battery Cell Controller, Premium, 14 Channels, TPL, LQFP64
System Basis Chip, Boost, Buck, Airbag, Transceiver, PSI5, Sense & Trigger logic, LQFP64ep
System Basis Chip, Boost, Buck, Airbag, Transceiver, PSI5, Sense & Trigger logic, LQFP64ep
MagniV 16-bit MCU, S12Z core, 192KB Flash, 32MHz, -40/+125degC, Automotive Qualified, QFP 64
Battery Cell Controller, Basic, 8 Channels, SPI, LQFP64
Battery Cell Controller, Premium, 14 Channels, TPL, LQFP64
Battery Cell Controller, Advanced, 14 Channels, TPL, LQFP64
Battery Cell Controller, Premium, 8 Channels, TPL, LQFP64
Battery Cell Controller, Advanced, 8 Channels, TPL, LQFP64
MagniV 16-bit MCU, S12Z core, 32KB Flash, 50MHz, -40/+150degC, Automotive Qualified, QFP 64
Battery Cell Controller, Basic, 14 Channels, TPL, LQFP64
MagniV 16-bit MCU, S12Z core, 192KB Flash, 32MHz, -40/+125degC, Automotive Qualified, QFP 64
Battery Cell Controller, Basic, 8 Channels, TPL, LQFP64
Battery Cell Controller, Premium, 14 Channels, SPI, LQFP64
Battery Cell Controller, Premium, 8 Channels, SPI, LQFP64
MagniV 16-bit MCU, S12Z core, 32KB Flash, 50MHz, -40/+125degC, Automotive Qualified, QFP 64
Battery Cell Controller, Advanced, 8 Channels, SPI, LQFP64
Battery Cell Controller, Advanced, 14 Channels, SPI, LQFP64
Eight low side solenoid drivers / 2 High Side drivers, 36V, 2.25A for LSD, 300mOhms, 5kHz, LQFP-EP 64
Battery Cell Controller, Basic, 14 Channels, SPI, LQFP64
MagniV 16-bit MCU, S12Z core, 32KB Flash, 50MHz, -40/+150degC, Automotive Grade, LQFP 64
MagniV 16-bit MCU, S12Z core, 128KB Flash, 50MHz, -40/+150degC, Automotive Qualified, QFP 64
MagniV 16-bit MCU, S12Z core, 128KB Flash, 50MHz, -40/+125degC, Automotive Qualified, QFP 64
MagniV 16-bit MCU, S12Z core, 128KB Flash, 50MHz, -40/+125degC, Automotive Qualified, QFP 64
Battery Cell Controller, Advanced, 14 Channels, TPL, LQFP64
Battery Cell Controller, Advanced, 8 Channels, TPL, LQFP64