Development Boards

Accelerate time to market with the extensive lineup of NXP® development kits for prototyping

Development Tools

Analog Toolbox

Evaluation boards and reference designs supporting analog mixed-signal and power solutions.

Automotive Motor Control Development Solutions

Rapid prototyping and evaluation of motor control applications.

Freedom Development Boards

Small, low-power, cost-effective evaluation platforms for application prototyping.

i.MX Evaluation and Development Boards

i.MX applications processors for real-time, low-power, and safety-critical solutions.

LPCXpresso Boards

Designed for simple, rapid prototyping and evaluation of LPC Cortex®-M Microcontrollers.

RF Circuit Collection

Comprehensive library of more than 400 RF power amplifier designs to help jump-start RF power development.

StarterTRAK Development Boards

Automotive feature-sets for Body and Security, Powertrain, and Safety and Chassis.

Tower® System Modular Development Board Platform

Modular, interchangeable and reusable development boards.

Ultra-Reliable MCUs Development Platform

Easy-to-use mass-storage device mode flash programmer, virtual serial port, classic programming and run-control capabilities.

Sensors Evaluation Boards

Wide spectrum of sensor evaluation boards including demonstration kits, shield development boards and breakout boards for supported IoT sensors.

Edge-ready Dev Boards for a Secure IoT

QorIQ Layerscape FRWY-LS1012A board

QorIQ® Layerscape FRWY-LS1012A board

The Layerscape® FRWY-LS1012A board is an ultra-low-cost development platform for LS1012A Series Communication Processors built on Arm® Cortex®-A53.

Evaluation Kit for the i.MX 8M

Evaluation Kit for the i.MX 8M

Our customizable i.MX 8M evaluation kit is ideal for creating products that work with edge-based inference engines for machine learning.

LS1046A Freeway Board

QorIQ® LS1046A Freeway Board

The FRWY-LS1046A board supports the QorIQ LS1046A processor, onboard DDR4 memory, multiple Gigabit Ethernet, USB3.0 and M2_Type_E interfaces for Wi-Fi.

Audio and voice recognition made easy

View all
Creoir Far-Field Voice Solution

i.MX applications processors and Synaptics AudioSmart® voice DSP and designed by Creoir for professional applications.

Sugr Far-Field Voice Solution

Features a mic array module and algorithm software with class voice processing performance.

New Releases

LPCXpresso55S69

The LPCXpresso55S69 development board provides the ideal platform for evaluation of and development with the LPC55S6x MCU based on the Arm® Cortex®-M33 architecture.

i.MX 8M Mini

The i.MX 8M Mini EVK provides a platform for comprehensive evaluation of the i.MX 8M Mini and i.MX 8M Mini Lite applications processors.