S12ZVM 12 V Electrical Fuel Pump (EFP) Reference Design

Engineered for automotive 3-phase PMSM/BLDC motor control system

Overview

S12ZVM-EFP reference design board

Specifications

out-of-box S12ZVM-EFP reference design - Block Diagram

Technical and Functional Specifications

  • Supports 12V power supply system with up to 250 W automotive BLDC/PMSM motor control system
  • Supporst BLDC/PMSM sensorless FOC control, both dual shunt and single shunt
  • Robust and fast start-up, meeting the strict start-up condition ❮ 150ms from standstill to the rated speed;
  • Crossing the current I/F start-up and initial position detection algorithm make sure the start-up successful
  • Board tested against the supply voltage changing, load changing, speed command jumping, and temperature rising
  • Supports multiple diagnoses and protection strategies using the robust gate driver unit (GDU); also supports over-voltage (OV), under-voltage (UV), short- and over-current (OC), over-temperature (OT), and stall detection.
  • Supports speed commands from PWM/FreeMASTER/LIN by user define

Buy

  • S12ZVMEFP   Active

  • S12ZVM 12 V Electrical Fuel Pump (EFP) Reference Design
    • S12ZVM-EFP
    • 1 @ US
    • $200.00
    • Buy Direct
    • Distributor
1579109330588723448640

Design Resources

Get Started

Jump start with your S12ZVM-EFP

Getting Started and User Manual

Follow the steps to start developing with your S12ZVM-EFP reference design

In-depth understanding of your S12ZVM-EFP

Enablement

Training and Events

Electric motor control solution in automotive are increasingly replacing mechanical approaches for better fuel efficiency, for a higher degree of automation and for increased comfort.

Control 3-phase motors by 6-step control commutation for BLDC motors or FOC for PM using S12ZVM, S32K1 or MPC5744P MCUs.