S32R274 End-to-End Reference Design Kit

Engineered for high-performance automotive radar

Overview

RDK-S32R274 reference design enclosure
FRONT - RDK-S32R274 reference design
BACK - RDK-S32R274 reference design

Specifications

S32R274 End-to-End Reference Design Kit, Engineered for High-Performance Automotive Radar - Block Diagram

Technical and Functional Specifications

  • Leverages market leading performance/watt radar processor
  • Automotive-grade end-to-end reference design, following automotive hardware design methodologies
  • Full-design platform enabling engineers to optimize up to ISO 26262 ASIL B applications
  • Enables NCAP applications: ACC or AEB
  • Helps to rapidly reduce time-to-market
  • Features the automotive-grade NXP radar software development kit (rSDK)

Buy

  • RDK-S32R274   Active

  • S32R274 Reference Design for high-performance radar
    • RDK-S32R274
    • 1 @ US
    • $3590.00
    • Buy Direct
    • Distributor
  • RDK-S32R274-PR   Active

  • Premium reference design package for the RDK-S32R274
1579109330588723448640

Design Resources

Get Started

Basic Reference Design Package

RDK-S32R274

Available upon purchase:

  • Hardware reference design kit: RDK w/enclosure, GUI, quick start guide, power cable, ethernet cable
  • Radar application software-demo based on NXP rSDK pre-flashed with source code available (non-safe)
  • Schematics (PDF)

Premium Reference Design Package

RDK-S32R274-PR

Available upon purchase:

  • Hardware reference design kit: RDK w/enclosure, GUI, Quick Start Guide, power cable, ethernet cable
  • Radar application software-demo based on NXP rSDK pre-flashed with source code available (non-safe)
  • Application Software
  • Bill of Materials (BOM)
  • Schematics layout with Gerber files
  • Up to 20 hours of technical support with NXP and CEI

Get Help

Training and Events

Learn how to use frameworks for developing radar signal processing flows to produce a target list on the hardware accelerators. Discover the features of the NXP radar software development kit (rSDK) and learn to integrate them into your software project to enable maximum performance and flexibility.

Learn about the global radar market and how the RDK-S32R274 reference design can make a substantial impact on your product development cycle.

Features a deep dive into the S32R family and radar processing road map.