RD9Z1-638BJBEVM: Battery Junction Box Reference Design

High voltage battery junction box reference design with voltage, current, temperature and insulation measurement.

Overview

RD9Z1-638BJBEVM Top View
RD9Z1-638BJBEVM ISO
RD9Z1-638BJBEVM Bottom View

Specifications

Technical and Functional Specifications

  • Power supply input from 5 V to 12 V
  • Up to 7 voltage sensing channels for high voltage measurement
  • 1 current sensing channel to measure the charge current and discharge current
  • 1 temperature sensing channel to measure shunt resistor temperature for calibration
  • Integrated insulation resistance measurement
  • 1 isolated CAN communication channel to BMU/VCU

Buy

  • RD9Z1-638BJBEVM   Active

  • RD9Z1-638BJBEVM: Battery Junction Box Reference Design
    • 1 @ US
    • $670.24
      • Buy Direct
      • Distributor
RD9Z1-638BJBEVM-Image
1579109330588723448640

Design Resources

This reference design is applied to the Battery Junction Box, which is used in an electrical vehicle or a hybrid electrical vehicle. It is the sub-system of the Battery Management System, and it is designed as a platform that can be compatible with e-car and e-bus.

Get Started

Get Help